This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Fixpoint Console ‘Heavy’ (BUP1000)

Unique ref.: bis-fixpoint-console-heavy-bup1000
Brand: Walraven
Product family: Fix Point Assemblies
Product group: Fix Point Assemblies
Width (mm): 180
Depth (mm): 137
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Flexible and height adjustable fixed point console ‘heavy’ for cooling and heating pipe systems for safe installations of pipes exposed to temperature changes. Flexible use console module for high forces. Pipe connection point in conjunction with two heavy duty clamps type HD500 Ø229mm up to and including Ø564mm. Connection to the building with metal anchors M16 (recommended).

  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Max. torque: 120.0Nm (console fixing screws).
  • Max. allowed load (Fz): 10,000N.
  • Max. allowed load (Fy): 9,300N.
  • Max. allowed load (Fx): 3,700N.
  • ETIM Classification: EC010845.


Material main: Steel
Material secondary:
Designed in: Czech Republic
Manufactured in: Czech Republic
Weight Net (Kg): 12.4

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®