Unique ref.: | bis-fixpoint-console-light-bup1000 |
---|---|
Brand: | Walraven |
Product family: | Fix Point Assemblies |
Product group: | Fix Point Assemblies |
Width (mm): | 136 |
Depth (mm): | 70 |
Date of publishing: | 2019-08-07 |
Edition number: | 1 |
Type: | Object (single object) |
Flexible and height adjustable fixed point console ‘light’ for cooling and heating pipe systems for safe installations of pipes exposed to temperature changes. Flexible use console module for high forces up to 5kN. Tested as a sound-insulated fixed point with lined heavy duty clamps. Pipe connection point in conjunction with two or three heavy duty clamps type HD500 up to and including Ø140mm or HD1501 up to and including Ø154mm. Connection to the building with metal anchors M12 (recommended).
Product url: | https://www.walraven.com/en/?pid=3869 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/BIS%20Fixpoint... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/walraven/product/bis-fixpoint-console-light-bup1000
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Czech Republic |
Manufactured in: | Czech Republic |
Weight Net (Kg): | 3 |
BIMobject Category: | HVAC - Installation Systems |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
BIMobject®