We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BIS Heavy Duty Clamp HD1501 (M8/10, M10/12) (BUP1000)

Unique ref.: bis-heavy-duty-clamp-hd1501-m8-10-m10-12-bup1000
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Metal industrial clamps with noise insulating lining for fixing of metal pipe: RAL-GZ certified lined heavy-duty pipe clamp M8/10 and M10/12. Two-part clamp with two locking bolts secured with anti-loss washer. Locking nut is captive, hidden in plastic holder (up to and including 5"). Heavy design with CO2 welded connection nut.

  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Lining: noise insulating and age resistant lining, EPDM rubber, black. Silicone rubber (reddish brown), heat resistant up to +200°C (A 35 15) also available.
  • Noise insulation: sound insulating lining according to DIN 4109.
  • Quality mark: tested for fire safety.
  • Approval: RAL-GZ 655; RAL-GZ 656.
  • Connection size (G): M8/10; M10/12.
  • Max. allowed load (Fz): 1,500N (Ø15-19mm to Ø59-64mm); 2,300N (Ø65-71mm to Ø132-140mm); 3,800N (Ø159-169mm to Ø217-227mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

All BIM objects are real products from real manufacturers confirmed and approved