This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Heavy Duty Clamp HD500 (1/2″) (BUP1000)

Unique ref.: bis-heavy-duty-clamp-hd500-1-2in-bup1000
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Metal industrial clamps for fixing of metal pipe: RAL-GZ certified unlined heavy-duty pipe clamp G1/2". Two-part clamp with two locking bolts secured with anti-loss washer. Locking nut is captive, hidden in plastic holder (up to and including 5"). Heavy design with CO2 welded connection nut.

  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Lining: silicone rubber (reddish brown), heat resistant up to +200°C (A 35 15) also available.
  • Quality mark: tested for fire safety.
  • Approval: RAL-GZ 655; RAL-GZ 656.
  • Connection size (G): G1/2".
  • Max. allowed load (Fz): 2,100N (Ø15-19mm to Ø66-71mm); 4,000N (Ø72-78mm to Ø148-154mm); 8,200N (Ø159-169mm to Ø267-279mm); 12,000N (Ø279-289mm to Ø499-509mm).
  • ETIM Classification: EC010049.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®