Unique ref.: | bis-pushstrut-3d-connector |
---|---|
Brand: | Walraven |
Product family: | Rail Systems |
Product group: | Rail Connectors |
Date of publishing: | 2018-07-20 |
Edition number: | 1 |
Type: | Object (single object) |
BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: PushStrut 3D connector for complex frame and rail constructions, easily combined with all common Strut profiles. Universal and simple use. Timesaving and flexible, easy to remove and reusable.
Product url: | https://www.walraven.com/en/?pid=3370 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/BIS%20PushStru... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/walraven/product/bis-pushstrut-3d-connector
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | HVAC - Installation Systems |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®