This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS PushStrut Button

Unique ref.: bis-pushstrut-button
Brand: Walraven
Product family: Rail Systems
Product group: Rail Connectors
Width (mm): 40
Height (mm): 35
Depth (mm): 36
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: PushStrut universal button for complex frame and rail constructions, easily combined with all common Strut profiles and all BIS PushStrut Connectors. Teeth with force fit connections offer more stability. Timesaving and flexible, easy to remove and reusable.

  • Surface treatment: zinc plated.
  • Max. allowed load (Fz): 5,000N (rails and cantilever arms with 2.5mm thickness); 4,500N (rails and cantilever arms with 2.0mm thickness); 3,500N (rails and cantilever arms with 1.5mm thickness).
  • Max. allowed load (Fx): 3,000N.


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 0.083

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Greenland
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®