This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Rail Junction Angle Bracket (BUP1000)

Unique ref.: bis-rail-junction-angle-bracket-bup1000
Brand: Walraven
Product family: Rail Systems
Product group: Wall & Floor Connections
Width (mm): 200
Height (mm): 46
Depth (mm): 200
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: one-part support to make Strut rail fabrications, for fixing support under, on top or beside cantilever arm. Also used to strengthen rail constructions.

  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Rail: Strut + WM35.
  • ETIM Classification: EC010196.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic
Weight Net (Kg): 0.9

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®