We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BIS RapidRail® Fixing Rail WM15

Unique ref.: bis-rapidrail-fixing-rail-wm15
Brand: Walraven
Product family: Rail Systems
Product group: Fixing Rail
Width (mm): 30
Height (mm): 20
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidRail® fixing rail system consisting of rail profiles and an extensive range of accessories: RAL-GZ certified C-profile WM15 (30x20mm) with continuous perforation for a quick and easy fixing. Distance between rail end and first hole is always equal. Continuous graduated centimeter scale on one side. Unique perforation allows for hanging on both sides.

  • Surface treatment: pre-galvanized.
  • Approval: RAL-GZ 655.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

All BIM objects are real products from real manufacturers confirmed and approved