This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS RapidStrut® Base Plate G2 (BUP1000)

Unique ref.: bis-rapidstrut-base-plate-g2-bup1000
Brand: Walraven
Product family: Rail Systems
Product group: Wall & Floor Connections
Width (mm): 85
Height (mm): 180
Depth (mm): 107
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: flexible base plate for Strut rails, suitable for all Strut rail up to 82mm height. Open side of rails 41x41 can be turned to all sides. Install with throughbolts at high loads. Timesaving with pre-assembled fasteners.

  • Material: spring(s) made of polyoxymethylene (POM), green.
  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Max. allowed load (Fz): 3,636N. Tested value in combination with two slide nuts M10, tightened with 40.0Nm.
  • Max. allowed load (Fz2): 5,151N. Tested value in combination with two throughbolts M10, tightened with 40.0Nm.
  • Max. moment (My): 485.0Nm. Testet value in combination with with two throughbolts M10, tightened with 40.0Nm.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic
Weight Net (Kg): 1.13

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel + polyoxymethylene

BIMobject®