Unique ref.: | bis-rapidstrut-fixing-rail-bup1000 |
---|---|
Brand: | Walraven |
Product family: | Rail Systems |
Product group: | Fixing Rail |
Width (mm): | 41 |
Date of publishing: | 2018-07-20 |
Edition number: | 1 |
Type: | Object (single object) |
BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: universal rail system with continuous perforation. Corrosion protection remains intact after cutting. Distance between rail end and first hole is always equal. Continuous graduated centimetre scale on one side. Inward formed flanges with serrated profile for extra grip.
Product url: | https://www.walraven.com/en/?pid=3549 |
---|---|
Installation instructions: | https://library.walraven.com/repository/rnd/documents/BIS-RapidStrut-broch... |
COBie Product Data Sheet: | |
Product certification: | https://library.walraven.com/repository/rnd/documents/BIS-RapidStrut-BUP10... |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/BIS%20RapidStr... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/walraven/product/bis-rapidstrut-fixing-rail-bup1000
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Netherlands |
Manufactured in: | Netherlands |
BIMobject Category: | HVAC - Installation Systems |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®