BIS RapidStrut® Rail Connector – U-shaped G2 (BUP1000)
Walraven

BIS RapidStrut® Rail Connector – U-shaped G2 (BUP1000)

BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: connector with pre-assembled BIS RapidStrut® Slide nut(s) to make Strut rail fabrications. Ready-to-use pre-assembled for a quick fixing, retains assembly in place before final tightening.

Specification
    • Material: spring(s) made of polyoxymethylene (POM), green.

    • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
    • Max. torque: 15.0Nm.
Technical specification
  • Unique ref.bis-rapidstrut-rail-connector-u-shaped-g2-bup1000
  • Collection setRail Systems
  • CollectionRail Connectors
  • TypeObject (single object)
  • Date of publishing2018-07-20
  • Edition number1
  • Height (mm)21
  • Width (mm)42
  • Depth (mm)163
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inCzech Republic
  • Weight Net (Kg)0.745
Classification
  • BIMobject CategoryHVAC - Installation Systems
  • IFC classificationMechanical Fastener
  • OmniClass Number23-27 43 13

Region availability

Europe Asia North America Oceania Africa South America
Belgium
China
United States
Australia
South Africa
Chile
Czech Republic
United Arab Emirates
Greenland
New Zealand
Denmark
India
Aruba
United Kingdom
Oman
Curaçao
France
Qatar
Hungary
Saudi Arabia
Netherlands
Indonesia
Poland
Malaysia
Russia
Singapore
Spain
Vietnam
Sweden
Thailand
Ukraine
Cambodia
Romania
Brunei
Slovakia
Laos
Croatia
Myanmar (Burma)
Latvia
Turkey
Lithuania
Norway
Portugal
Italy
Austria
Switzerland
Estonia
Bosnia and Herzegovina
Montenegro
Macedonia (FYROM)
Serbia
Finland
Iceland
Germany