We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BIS RapidStrut® Slide Nut G2 (BUP1000)

Unique ref.: bis-rapidstrut-slide-nut-g2-bup1000
Brand: Walraven
Product family: Rail Systems
Product group: Slide Nuts
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: slide nut with washer and BIS RapidStrut® spring, suitable for Strut rails. Ready-to-use pre-assembled for a quick fixing, retains assembly in place before final tightening.

  • Material: spring(s) made of polyoxymethylene (POM), green.
  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Max. torque: 7.5Nm (M6); 15.0Nm (M8; M10); 30.0Nm (M12). Tested values in combination with BIS RapidStrut® Rail 41x41x2.5mm.
  • Max. allowed load (Fz): 5,300N (M6); 6,000N (M8); 9,500N (M10); 10,000N (M12). Tested values in combination with BIS RapidStrut® Rail 41x41x2.5mm.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel + polyoxymethylene

BIMobject®