This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Slide Block GFRP (BUP1000)

Unique ref.: bis-slide-block-gfrp-bup1000
Brand: Walraven
Product family: Expansion Devices
Product group: Expansion Devices
Width (mm): 35
Height (mm): 22
Depth (mm): 70
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

Ball swivel hangers and expansion devices for flexible fixing in length direction of the pipe: glassfibre reinforced slide designed to allow longitudinal movement due to temperature changes, to be used also for cross sliding constructions. Flexible sliding element for pipe extensions, suitable for all BIS RapidStrut® Fixing Rail. Recommended for pipes up to DN100. Suitable for ceiling mounting (suspended) and floor mounting (standing mounted). Little space requirement (very low installation height). Movement freely selectable, limitations and securing by U-washers.

  • Material: plastic part made of Polyamide 6 (PA6), 30% glass fiber reinforced. Sliding friction coefficient (μ): 0.30.
  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Temperature: temperature resistance from -30°C to +90ºC.
  • Connection size (G): M10.
  • Max. allowed load (Fz): 1,550N.
  • ETIM Classification: EC010040.


Material main: Polyamide
Material secondary: Steel
Designed in: Netherlands
Manufactured in: Netherlands
Weight Net (Kg): 0.036

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®