This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Socket Head Bolt (BUP1000)

Unique ref.: bis-socket-head-bolt-bup1000
Brand: Walraven
Product family: Fasteners
Product group: Bolts
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Accessories for fixing of pipe clamps a.o. suspension band, beam clamps, wall plates and hanger bolts: socket head bolt.

  • Material: steel, strength class 8.8.
  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Quality mark: according to ISO 4762.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in:

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Mechanical Fastener
OmniClass Number: 23-13 23 11 13 21
OmniClass Title: Bolts and Nuts
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject SEEK Properties

Construction - Anchors & Fixings

Name Value
Facing Material BIS UltraProtect® 1000
Mass 0.015 kg — 0.066 kg
Material Steel
Thickness 8 mm — 10 mm
Thread M8 — M12
Width 13 mm — 18 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®