This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Strut Rail Beam Clamp

Unique ref.: bis-strut-rail-beam-clamp
Brand: Walraven
Product family: Rail Systems
Product group: Beam Fixings
Width (mm): 80
Depth (mm): 69
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: beam clamp for a solid fixing to steel construction without the need for welding or drilling. Always use two beam clamps per fixing. 

  • Surface treatment: hot dip galvanized.
  • Rail: Strut 41x21, 41x41 and 41x21D (66581711); Strut 41x62, 41x82, 41x41D and DS 5 (66581721).
  • Connection size (G): M10.
  • Max. allowed load (Fz): 5,700N.
  • ETIM Classification: EC010150.


Material main: Steel
Material secondary:
Designed in: China
Manufactured in: China

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

BIMobject®