We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BIS Threaded Rod

Unique ref.: bis-threaded-rod
Brand: Walraven
Product family: Fasteners
Product group: Threaded Rods
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Accessories for fixing of pipe clamps a.o. suspension band, beam clamps, wall plates and hanger bolts: threaded rod.

  • Material: steel, strength class 4.8.
  • Surface treatment: zinc plated.
  • Quality mark: tested for fire safety.


Material main: Steel
Material secondary:
Designed in:
Manufactured in: Belgium

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Mechanical Fastener
OmniClass Number: 23-13 23 11 13 23
OmniClass Title: Threaded Rods and Nuts
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

BIMobject SEEK Properties

Construction - Anchors & Fixings

Name Value
Facing Material Zinc plated
Height 1000 mm — 3000 mm
Mass 0.17 kg — 3.912 kg
Material Steel
Thread M6 — M24
Type DIN 976-1

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®