This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Threaded Tube

Unique ref.: bis-threaded-tube
Brand: Walraven
Product family: Fasteners
Product group: Coupling Nuts
Date of publishing: 2019-12-14
Edition number: 1
Type: Object (single object)
Download (1)

Accessories for fixing of pipe clamps a.o. suspension band, beam clamps, wall plates and hanger bolts: threaded tube according to EN 10255 (DIN 2440) and DIN ISO 228-1 (metrical thread).

  • Surface treatment: zinc plated.
  • Quality mark: tested for fire safety.
  • Connection size (G): G1/2"; G1".


Material main: Steel
Material secondary:
Designed in: China
Manufactured in: China

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Mechanical Fastener
OmniClass Number: 23-13 23 11 13 23
OmniClass Title: Threaded Rods and Nuts
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Greenland
  • United States
Oceania
  • Australia

BIMobject SEEK Properties

Construction - Anchors & Fixings

Name Value
Facing Material Zinc plated
Height 2000 mm
Mass 1.980 kg — 4.860 kg
Material Steel
Thread G1/2" — G1"
Type EN 10255 (DIN 2440) and DIN ISO 228-1

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®