This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS U-Clamp (long)

Unique ref.: bis-u-clamp-long
Brand: Walraven
Product family: Pipe Fixing
Product group: U Clamps
Date of publishing: 2019-12-14
Edition number: 1
Type: Object (single object)
Download (1)

Metal industrial clamps for fixing of steel pipe: U-clamp with thread, including nuts and washers.

  • Surface treatment: zinc plated.
  • Connection size (G): M6; M8; M10; M12; M14.


Material main: Steel
Material secondary:
Designed in: China
Manufactured in: China

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject SEEK Properties

Construction - Anchors & Fixings

Name Value
Facing Material Zinc plated
Height 90 mm — 268 mm
Mass 0.055 kg — 0.730 kg
Material Steel
Pan Size 21.5mm (1/2") — 168.3mm (6")
Thread M6 — M14
Width 30 mm — 180 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®