Unique ref.: | bis-wall-plate-resistance-welded |
---|---|
Brand: | Walraven |
Product family: | Fasteners |
Product group: | Wall Plates |
Width (mm): | 38 |
Depth (mm): | 145 |
Date of publishing: | 2019-12-14 |
Edition number: | 1 |
Type: | Object (single object) |
Accessories for fixing of pipe clamps a.o. suspension band, beam clamps, wall plates and hanger bolts: wall plate for fixing to wall or ceiling with resistance welded connection nut. Slots at 90° to each other to simplify fixing.
Product url: | https://www.walraven.com/en/?pid=1008 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/BIS%20Wall%20P... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/walraven/product/bis-wall-plate-resistance-welded
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Netherlands |
Manufactured in: | Netherlands |
BIMobject Category: | Construction - Anchors & Fixings |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
Name | Value |
---|---|
Facing Material | Zinc plated |
Height | 8 mm — 15 mm |
Load Capacity | 3,200 N — 3,800 N |
Mass | 0.146 kg — 0.174 kg |
Material | Steel |
Thickness | 4 mm |
Thread | M8 — M16, G1/2" |
Width | 38 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®