We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BIS Yeti® 335 Support System (BUP1000)

Unique ref.: bis-yeti-335-support-system-bup1000
Brand: Walraven
Product family: Roof Support
Product group: Roof Support
Width (mm): 335
Height (mm): 85
Depth (mm): 335
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: modular supporting system with non-slip anti-vibration mat for rooftop installations (HVAC installations, solar panels, walkways, pipework, cable ways...). Horizontal and vertical applications for flat roofs. 360º rotatable insert for BIS RapidStrut® 41x41 or DS 5. Resistant to UV and chemical influences.

  • Material: mouldings made of WPC, a composite of recycled plastic and wood fibre.
  • Max. allowed load (Fz): 20,000N (Strut 41x41x2.5).
  • Max. allowed load (Fz2): 30,000N (Strut DS 5).
  • Max. allowed moment (My): 200.0Nm.


Material main: Plastic
Material secondary: Rubber
Designed in: Netherlands
Manufactured in: Netherlands
Weight Net (Kg): 1.27

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood-Plastic Composite + rubber

BIMobject®