Unique ref.: | bis-yeti-480-support-system-bup1000 |
---|---|
Brand: | Walraven |
Product family: | Roof Support |
Product group: | Rooftop AC frames |
Date of publishing: | 2018-07-20 |
Edition number: | 1 |
Type: | Object (single object) |
BIS RapidStrut® fixing rail system consisting of rail profiles and an extensive range of accessories: modular supporting system with non-slip anti-vibration mat for rooftop installations (HVAC installations, solar panels, walkways, pipework, cable ways...). Horizontal and vertical applications for flat and low pitched roofs. Adjustable up to 7° to compensate for roof pitch. 360º rotatable insert for BIS RapidStrut® 41x41 or DS 5. Resistant to UV and chemical influences. Optional stackable ballast block for increased weight/stability.
Product url: | https://www.walraven.com/en/?pid=1877 |
---|---|
Installation instructions: | https://library.walraven.com/repository/rnd/documents/Walraven-Rooftop-Sol... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/BIS%20Yeti%C2%... |
Instruction video: | https://www.youtube.com/watch?v=H4TpWfrGI78 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/walraven/product/bis-yeti-480-support-system-bup1000
Material main: | Plastic |
---|---|
Material secondary: | Rubber |
Designed in: | Netherlands |
Manufactured in: | Netherlands |
BIMobject Category: | HVAC - Installation Systems |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Wood-Plastic Composite + rubber |
BIMobject®