This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BISOFIX® E13

Unique ref.: bisofix-e13
Brand: Walraven
Product family: Pipe Fixing
Product group: Standard Clamps
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (1)

BISOFIX® clamps with insulation shell for fixing of insulated steel, copper, stainless and plastic pipe: insulated pipe support with pipe clamp BIS Bifix® G2 M8/10 with locking system for fixing of thermal isolated pipe of steel, copper and stainless steel. Vapour proof glueing to pipe insulation. When installing the pipe support, always align the contact areas of the insulation shells horizontally (to prevent tensile and pressure forces). Self-adhesive strip for easy closing of pipe support. 

  • Material: pipe support made of PIR foam (core), synthetic rubber (sides) and a vapour-proof layer of black PVC. Does not contain CFC, HCFC, formaldehyde or cadmium. Excellent thermal and mechanical properties.
  • Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
  • Temperature: working temperature from -45°C to +105°C.
  • Connection size (G): M8/10.
  • Max. allowed load (Fz): 100N (Ø12.0mm to Ø35.0mm); 150N (Ø42.4mm); 225N (Ø48.3mm to Ø54.0mm); 350N (Ø60.3mm to Ø64.0mm); 575N (Ø76.1mm); 875N (Ø88.9mm); 1,000N (Ø101.6mm); 1,075N (Ø108.0mm); 1,250N (Ø114.3mm).
  • ETIM Classification: EC010220.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Czech Republic

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®