We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Maxx Beam Clamp

Unique ref.: maxx-beam-clamp
Brand: Walraven
Product family: Rail Systems
Product group: Beam Fixings
Width (mm): 173
Height (mm): 190
Depth (mm): 117
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Maxx Heavy rail profiles and accessories for modular steel constructions for pipe systems, cable tray systems and platforms: beam clamp IPBC100 for fixing profiles to beams. Solid fixing to steel construction without the need for welding or drilling. Always use two beam clamps per fixing. Suitable for Maxx Profile IP100 (100x100mm).

  • Surface treatment: hot dip galvanized.
  • Connection size (G): M12.
  • ETIM Classification: EC010150.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Turkey
Weight Net (Kg): 2.05

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • United States
Oceania
  • Australia

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®