This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Maxx Bolt Set (ZTD)

Unique ref.: maxx-bolt-set-ztd
Brand: Walraven
Product family: Fasteners
Product group: Bolts
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Maxx Heavy rail profiles and accessories for modular steel constructions for pipe systems, cable tray systems and platforms: bolt with hexagon nut with collar for fixing in profile perforation. The bolt size is ideally suited to fit the perforation of Maxx Heavy Rail Profile. Consists of bolt, nut and washer.

  • Material: steel, strength class 8.8.
  • Surface treatment: Zink-Thermo-Diffusion.
  • Max. torque: 80.0Nm.
  • Connection size (G): M12; M16.
  • ETIM Classification: EC003861.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Turkey

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Mechanical Fastener
OmniClass Number: 23-13 23 11 13 19
OmniClass Title: Screws
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject SEEK Properties

Construction - Anchors & Fixings

Name Value
Facing Material Zink-Thermo-Diffusion
Mass 0.15 kg — 0.32 kg
Material Steel
Thread M12 — M16

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®