This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Maxx End Cap

Unique ref.: maxx-end-cap
Brand: Walraven
Product family: Rail Systems
Product group: End Caps
Date of publishing: 2018-07-20
Edition number: 1
Type: Object (single object)
Download (1)

Maxx Heavy rail profiles and accessories for modular steel constructions for pipe systems, cable tray systems and platforms: rail end cap IPEC100 and IPEC120 for clean finishing of rail end, covers all burrs. Easy to fix securely. Suitable for Maxx Profile IP100 (100x100mm) and IP120 (100x120mm).

  • Material: polyethylene (PE), green.
  • Article number 6566812 (IPEC120) is splitted in two parts of 100x60mm; both must be used.


Material main: Polyethylene
Material secondary:
Designed in: Netherlands
Manufactured in: Turkey

BIMobject Category: HVAC - Installation Systems
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polyethylene

BIMobject®