Unique ref.: | maxx-linear-connector |
---|---|
Brand: | Walraven |
Product family: | Rail Systems |
Product group: | Rail Connectors |
Width (mm): | 116 |
Height (mm): | 116 |
Depth (mm): | 405 |
Date of publishing: | 2018-07-20 |
Edition number: | 1 |
Type: | Object (single object) |
Maxx Heavy rail profiles and accessories for modular steel constructions for pipe systems, cable tray systems and platforms: linear connector IPLC for front connection with Heavy Rail Profile. Matches the shape and dimension of Maxx Heavy Rail Profile and Maxx Hammerfix. Centre distance is compatible with perforation of Maxx Heavy Rail Profile. Delivery and assembly always in pairs (piece = set of two half shells).
Product url: | https://www.walraven.com/en/?pid=3363 |
---|---|
Installation instructions: | https://library.walraven.com/repository/rnd/documents/Maxx-leaflet-EN.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/Maxx%20Linear%... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/walraven/product/maxx-linear-connector
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Netherlands |
Manufactured in: | Turkey |
Weight Net (Kg): | 6.92 |
BIMobject Category: | HVAC - Installation Systems |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-27 43 13 |
OmniClass Title: | Mechanical Pipe Supports |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®