Bridge low no-railing 1mtr  | YETI rooftop walkway and stepover
Walraven

Bridge low no-railing 1mtr | YETI rooftop walkway and stepover

Free standing and non-penetrating rooftop low bridge walkway to build pathways around installations on flat and low pitched roofs. Pre-engineered Modular system composed with BIS RapidStrut® fixing rail system standing on BIS Yeti® feet equiped with non-slip anti-vibration mat to distribute load safely on roof layers. BIS Yeti® foot 480 is adjustable up to 7° to compensate for roof pitch, 360º rotatable insert for BIS RapidStrut® 41x41 or DS 5 and resistant to UV and chemical influences. BIS Yeti® foot 480 / 335 is sound certified at SG Bauakustik and UV-resistance certified by ITB. Complete solution provides very high corosion resistance against C4 environment (BUP1000 = BIS Ultra Protect®, 1000 hours resistance in salt spray test acc. EN-ISO 9227). All designs are made with respect to EN 14122. 

Specification
  • BIS RapidStrut®: 
    Surface treatment: part of the BIS UltraProtect® 1000 system; suitable for in- and outdoor applications; stands min. 1,000 hours salt spray test (max. 5% red rust) according to ISO 9227.
    Quality mark: tested for fire safety (41x41x2.5mm and above).
    Approval: RAL-GZ 655. 

    BIS Yeti®: 
    Material: mouldings made of WPC, a composite of recycled plastic and wood fibre.
    Max. allowed load (Fz): 20,000N (Strut 41x41x2.5).
    Max. allowed load (Fz2): 30,000N (Strut DS 5).
    Max. allowed moment (My): 200.0Nm.

    BEFORE APPLYING PLEASE CONTACT WITH YOUR LOCAL REPRESENTATIVE


    visit our website for support https://www.walraven.com/int/project-support/design-and-calculation-services/
Technical specification
  • Unique ref.rooftop-walkway-yeti-335-blnr
  • Collection setRoof Support
  • CollectionRooftop Stepovers & Walkways
  • TypeAssembly (multiple objects)
  • Date of publishing2021-02-19
  • Edition number1
  • Height (mm)500
  • Width (mm)1000
  • Depth (mm)1000
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • OmniClass TitleCustomized Rooftop Air Handling Units
  • OmniClass Number23-33 25 13 13

Region availability

Europe Asia North America Oceania Africa South America
Belgium
China
United States
Australia
South Africa
Chile
Czech Republic
United Arab Emirates
Greenland
New Zealand
Denmark
India
Aruba
United Kingdom
Oman
Curaçao
France
Qatar
Hungary
Saudi Arabia
Netherlands
Indonesia
Poland
Malaysia
Russia
Singapore
Spain
Vietnam
Sweden
Thailand
Ukraine
Cambodia
Romania
Brunei
Slovakia
Laos
Croatia
Myanmar (Burma)
Latvia
Turkey
Lithuania
Norway
Portugal
Italy
Austria
Switzerland
Estonia
Bosnia and Herzegovina
Montenegro
Macedonia (FYROM)
Serbia
Finland
Iceland
Germany