Unique ref.: | wdi1l-drop-in-anchor-lipped |
---|---|
Brand: | Walraven |
Product family: | Heavy Duty Anchors |
Product group: | Mechanical Anchors |
Date of publishing: | 2019-12-14 |
Edition number: | 1 |
Type: | Object (single object) |
Heavy duty anchors: standard drop-in anchor with a lip collar. Medium load capacity. Simple and quick installation procedure. Collar with a lip for flush anchor setting at any hole depth.
*Apply to anchors correctly installed at maximum embedment depth. Include partial safety factor of 2.10 and an overall partial safety factor for action of 1.4, which depends on the type of loading and shall be taken from national regulations. All anchor failure modes and the entire relevant product European Technical Assessment must be considered for anchor design.
Product url: | https://www.walraven.com/en/?pid=3643 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://library.walraven.com/repository/rnd/documents/WDI1-Drop-in-Anchor-... |
Technical description: | https://library.walraven.com/repository/rnd/documents/EN-UK/WDI1L%20Drop-i... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/walraven/product/wdi1l-drop-in-anchor-lipped
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Vietnam |
Manufactured in: | Vietnam |
BIMobject Category: | Construction - Anchors & Fixings |
---|---|
IFC classification: | Mechanical Fastener |
OmniClass Number: | 23-13 23 11 15 11 |
OmniClass Title: | Expansion Anchors |
Name | Value |
---|---|
Facing Material | Zinc plated |
Height | 25 mm — 65 mm |
Load Capacity | 0.52* kN — 4.53* kN |
Mass | 0.016 kg — 0.064 kg |
Material | Steel |
Thread | M8 — M16 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®