This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

WDI1R Drop-in Anchor Short

Unique ref.: wdi1r-drop-in-anchor-short
Brand: Walraven
Product family: Heavy Duty Anchors
Product group: Mechanical Anchors
Date of publishing: 2019-12-14
Edition number: 1
Type: Object (single object)
Download (1)

Heavy duty anchors: reduced length drop-in anchor with a lip collar. Medium load capacity. Simple and quick installation procedure. Collar with a lip for flush anchor setting at any hole depth. Reduced 25mm anchor length allows approved applications in precast prestressed hollow core slabs.

  • Surface treatment: zinc plated.
  • Quality mark: ETA ETAG001 Part 6 approval for multiple use for non-structural applications; fire resistance class R30-R120 for design of anchorages under exposure to fire.
  • Substrate type: cracked concrete and non-cracked concrete.
  • *Recommended tension load (C20/25 concrete): 1.67kN (M6); 1.90kN (M8); 2.14kN (M10, M12).
  • Partial safety factor: 1.50.

*Apply to anchors correctly installed at maximum embedment depth. Include partial safety factor of 1.50 and an overall partial safety factor for action of 1.4, which depends on the type of loading and shall be taken from national regulations. All anchor failure modes and the entire relevant product European Technical Assessment must be considered for anchor design.


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Mechanical Fastener
OmniClass Number: 23-13 23 11 15 11
OmniClass Title: Expansion Anchors
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject SEEK Properties

Construction - Anchors & Fixings

Name Value
Facing Material Zinc plated
Height 25 mm
Load Capacity 1.67* kN — 2.14* kN
Mass 0.007 kg — 0.022 kg
Material Steel
Thread M6 — M12

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®