Publish your products
Front-mounted external venetian blind R6
Front-mounted external venetian blind R6
Front-mounted external venetian blind R6
Front-mounted external venetian blind R6
Front-mounted external venetian blind R6

    Front-mounted external venetian blind R6

    Front-mounted external venetian blinds R6 are an external sun shading system consisting of connected horizontal slats which provide thermal protection, glare control and visual privacy with an adjustable view out. The system is stable and compact and features a box made of extruded aluminium. The slat stack is housed in an aluminium box located in front of the window.

    Flexibly adjustable

    Opaque from the outside but with a view out from the inside: The external sun shading system consisting of connected horizontal slats combines thermal protection, glare control, and visual privacy with an adjustable view out.

    Universal

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building – unobtrusively embedded in plaster or with a visible box as a design element.

    Saves space

    Ideal for conventional window and door heights in residential buildings: The box with special storage of the slat stack ensures a compact housing of the external venetian blind stack in front of the window, and brings as much light as possible into the room.

    Pre-assembled

    Front-mounted systems in a compact design: The box with the slat stack already premounted is placed on the guide rails and mounted in front of the window as one unit.

    Uniform appearance

    Cross-system combinations: The front-mounted models of external venetian blinds, roller shutters and window awnings feature boxes that look the same or similar. When combined, they create a harmonious facade appearance with sun shading systems that are matched to the particular use of the room.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx4000 mm
      Order height mx4000 mm

      Keyfacts:

      • Extruded external venetian blind box
      • energy efficient: no thermal bridges (due to the box being seated IN FRONT OF the window)
      • normal box depth
    Technical specification
    • Unique ref.Front-mounted-external-venetian-blind-R6
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminum
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds