Publish your products
Awning window systems FSM with easyZIP guidance
Awning window systems FSM with easyZIP guidance
Awning window systems FSM with easyZIP guidance
Awning window systems FSM with easyZIP guidance
Awning window systems FSM with easyZIP guidance
    Archived

    Awning window systems FSM with easyZIP guidance

    Awning window systems with easyZIP guidance are a textile, external sun shading system with awning fabric that is wound and unwound on a shaft and reliably and laterally guided in a easyZIP rail. The awning fabric is premounted in a flat aluminium cover panel in a folded design. Optimised for integration into exterior insulation and finish systems, this solution can also be located visibly in front of the window or facade.
    Specification
    • Construction limit value

      maximum order width
      maximum order height
      maximum area
      maximum order width group unit    

      maximum order width group unit     123

      Product properties

      • Drop arm
      • Folded cover panel
      • Cover panel fixing via bracket
    Technical specification
    • Unique ref.Awning-window-systems-EASYZIP-FSM
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2023-03-14
    • Edition number1
    • Height (mm)4500
    • Width (mm)4000
    Related
    • Material mainAluminum
    • Material secondaryFabric
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds