Publish your products
External venetian blind window systems FSR with rail guidance
External venetian blind window systems FSR with rail guidance
External venetian blind window systems FSR with rail guidance
External venetian blind window systems FSR with rail guidance
External venetian blind window systems FSR with rail guidance
    Archived

    External venetian blind window systems FSR with rail guidance

    Rail-guided external venetian blind window systems are an external sun shading system consisting of connected horizontal slats – providing thermal protection, glare control and visual privacy with an adjustable view out. The slat stack is premounted in a flat aluminium cover panel in a folded design. Optimised for integration into exterior insulation and finish systems, this solution can also be located visibly in front of the window or facade.
    Specification
    • Construction limit value

      maximum order width
      maximum order height
      maximum area
      maximum order width group unit    


      Product properties

      • high wind stability
      • low wear run
      • good noise reduction
    Technical specification
    • Unique ref.External-venetian-blind-window-systems-FSR
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2023-03-14
    • Edition number1
    • Height (mm)4000
    • Width (mm)4000
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds