Publish your products
Front-mounted awnings with easyZIP guidance
Front-mounted awnings with easyZIP guidance
Front-mounted awnings with easyZIP guidance
Front-mounted awnings with easyZIP guidance
Front-mounted awnings with easyZIP guidance
    Archived

    Front-mounted awnings with easyZIP guidance

    Expansive

    Solution for wide window fronts: With the robust, compact box made of extruded aluminium, the awning shades window fronts of up to 6 metres in width or height and an area of up to 18 m².

    Compact

    Ideal for new buildings, retrofits and renovations: Installed in front of the window, this system suits any design of building. The small compact box can be unobtrusively embedded in plaster on listed buildings and renovations or integrated with a visible box to create a design feature.

    Discreet

    Extremely slim guide rails: When the awning is lowered, completely closed, homogeneous areas without any lateral light gaps are created – ideal for mullion and transom facades or slender building design.

    Reliable

    EasyZIP principle: The fabric is reliably guided in the guide rail – for maximum wind stability of up to max. 150 km/h and optimum dim-out.

    Premounted

    Front-mounted systems in a compact design: The box with the fabric already built-in and rolled up is placed on the guide rails and mounted in front of the window as one unit. No separate box fixing is required.

    Tags:
    dim-out; Acrylic fabric; Curtain; cover panel; Glare control; easyZIP guidance; Window awning; Guide rail; Guide rails; Annual shading; Awning; Awnings; Roller blind; Roller blinds; Screen fabric; visual privacy; Soltis; sun shading system; Shading; ZIP guide; ZIP awning

    Specification
    • Construction limit value

      maximum order width6000 mm
      maximum order height6000 mm
      maximum area18 m²


      Product properties

      • Wind-stable easyZIP guidance
      • Extruded box
      • No additional box fixing required
    Technical specification
    • Unique ref.Front-mounted-awnings-easyZIP
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2023-01-18
    • Edition number1
    • Height (mm)6000
    • Width (mm)6000
    Related
    • Material mainAluminum
    • Material secondaryFabric
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds