Publish your products
Slat roofs Lamaxa L60
Slat roofs Lamaxa L60
Slat roofs Lamaxa L60
Slat roofs Lamaxa L60
Slat roofs Lamaxa L60
Slat roofs Lamaxa L60
    Archived

    Slat roofs Lamaxa L60

    Year-round use

    Protection in all weather: Depending on the type, the incidence of light can be adjusted to various levels with the pivotable slats – all the way to a complete, weather-proof closure of the slat roof.

    Dry

    Dryness guaranteed: Controlled drainage through integrated rain gutters and drainage in the pole.

    Customisable

    Can be individually equipped according to personal preference with diverse, optional extras suitable for retrofitting such as integrated LED and RGB lighting, integrated awnings with easyZIP guidance, sash frames or radiant heaters.

    Specification
    • Construction limit value

      maximum order width4750 mm
      maximum order length
      6330 mm
      maximum order area
      28,75 m²
      maximum headroom
      2700 mm


      Product properties

      • Large-area, sun shading and weather protection system with pivotable slats
      • Easy operation via smartphone or tablet
      • Wide range of accessories such as integrated LED strips, Design radiant heaters and much more.
    Technical specification
    • Unique ref.Slat-roofs-Lamaxa-L60
    • Product familyOutdoor Living
    • Product groupTerrace and garden
    • TypeAssembly (multiple objects)
    • Date of publishing2023-01-18
    • Edition number1
    • Width (mm)4750
    • Depth (mm)6330
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds