uroko reduroko reduroko reduroko reduroko reduroko reduroko reduroko reduroko reduroko red
View previous images
View next images

uroko red

In the horizontal direction, a single pattern can be woven across the entire width instead of repeating the pattern. The neatly lined scale pattern was eaten through in places and accented. One vertical repeat is approximately 500 mm.

(red/black/dark gray/brown/green/light grayAvailable in 6 colors)

Specification
  • Brand name : Watabun / item's stock number : KY-mci01 / Series・Product name : uroko red / Technique : Nishijin-Ori・Nishiki-Ori / Material : Silk / Max. weaving width : 636mm

    Download Image Size:W627mmxH482mm

Technical specification
  • Unique ref.KY-mci01
  • Collection settextile
  • Collectionfabric textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - Fabrics