Selecting the location and language will prioritise localised information. Continue
Fabric with Cloudscape design [ cloud copper ]

Fabric with Cloudscape design [ cloud copper ]

In the horizontal direction, instead of repeating the pattern, a single pattern can be woven across the entire width. The subject is a view of clouds in the sky.

One vertical repeat is approximately 890 mm.

(copper/silver/goldAvailable in three colors)

Specification
  • Brand name : Watabun / item's stock number : KY-WBI-002-FBW / Series・Product name : cloud copper / Technique : Nishijin-Ori・Nishiki-Ori / Material : Silk, polyester, nylon / Max. weaving width : 638mm

    Download Image Size:W638mmxH897mm

Technical specification
  • Unique ref.KY-WBI-002-FBW
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFabrics - Fabrics