Selecting the location and language will prioritise localised information. Continue
Fabric with lattice design YABURE-KOUSHI [ 破れ格子 ]

Fabric with lattice design YABURE-KOUSHI [ 破れ格子 ]

In the horizontal direction, a single pattern can be woven across the entire width instead of repeating the pattern. One of the geometric patterns, plaid, was partially broken to create a powerful design. One vertical repeat is approximately 330 mm.

Specification
  • Brand name : Watabun / item's stock number : KY-WBI-013-FBW / Series・Product name : 破れ格子 / Technique : Nishijin-Ori・Nishiki-Ori / 素材 : 絹 / Max. weaving width : 630mm

    Download Image Size:W634mmxH329mm

Technical specification
  • Unique ref.KY-WBI-013-FBW
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFabrics - Fabrics