Publish your products
Essential Desk
Essential Desk
Essential Desk
Essential Desk
Essential Desk
Essential Desk
    Watson

    Essential Desk

    4.7 out of 5 stars4.7(13 reviews)

    One desk for all your needs.

    Designed to keep you moving. The Essential Desk features an adjustable base with premium lifting columns, a range of top shapes, and a thoughtful collection of privacy screens and desk accessories.

    Specification
    • Features

      • Two height ranges available - Standard: 27"-43.5" or Extended: 22"-48.5"
      • Surface shapes in Rectangle, Super Ellipse, or Extended Corner
      • Three Control Switch options including Bluetooth capability
      • Utility Power option provides and extra four power outlets under the surface
      • Steel Personal Pendant Drawer option in two depths (non-locking)
      • Seven desk screen options
      • Universal E-chain carries cables from desk to any Watson power rail
      Technical specification
      • Unique ref.essential-desk
      • Product familyDesks & Workstations
      • Product groupEssential
      • TypeObject (single object)
      • Date of publishing2022-05-26
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryFurniture - Office Tables
      • IFC classificationFurniture
      • ETIM CodeEG017960
      • ETIM NameFurniture
      • UNSPSC nameFurniture and Furnishings
      • UNSPSC code56
      • Uniclass 2015 CodePr_40_50_21_21
      • Uniclass 2015 DescriptionDesks
      • CSI MasterFormat 2014 Code12 59 23
      • CSI MasterFormat 2014 TitleDesk System Furniture
      • OmniClass Number23-21 11 11 23
      • OmniClass TitleCommercial Desks
      • CSI UniFormat II CodeE2020
      • CSI UniFormat II TitleMovable Furnishings

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States

      Similar products

      5.0 out of 5 stars 5.0 (7)
      3.9 out of 5 stars 3.9 (20)
      4.5 out of 5 stars 4.5 (11)
      4.3 out of 5 stars 4.3 (6)
      4.7 out of 5 stars 4.7 (7)