Publish your products
Mercury Pro Console
Mercury Pro Console
Mercury Pro Console
Mercury Pro Console
Mercury Pro Console
Mercury Pro Console
    Watson

    Mercury Pro Console

    Designed for peak performance and built to last. A feature set crafted to enhance operator health and performance, a blend of materials uniquely engineered to endure the rigors of a 24/7 environment for a decade or longer, and the industry’s strongest standard warranty, Mercury Pro is a cut above the competition.

    Specification
      • Mercury Pro’s smart design keeps everything in arm's reach for the dispatcher, from the full suite of environment controls to ergonomic worksurface and monitor height adjustment.
      • Pro is the IT Specialist's dream, with tech bays placed for rapid access, fans that actively cool tech systems and keep their performance optimized, and easy-access high-capacity cabling.
      • The lifting system tested through 40,000 cycles, the welded steel frame, and the commercial-grade, engineered wood-core cabinets ensure that your console is a durable 24/7 solution - and a smart investment.
      • Mercury is the only console on the market to be ETL tested and listed to the UL 962 standard as a complete assembly. This premier standard ensures that Mercury meets multiple safety requirements for Stability/Mechanical Strength, Fire Resistance, and Power/Lighting/Electrical Safety.
    Technical specification
    • Unique ref.mercury-pro
    • Product familyConsoles
    • Product groupMercury
    • TypeObject (single object)
    • Date of publishing2023-04-26
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Similar products

    5.0 out of 5 stars 5.0 (7)
    3.9 out of 5 stars 3.9 (20)
    4.5 out of 5 stars 4.5 (11)
    4.3 out of 5 stars 4.3 (6)
    4.7 out of 5 stars 4.7 (7)
    4.7 out of 5 stars 4.7 (13)