Publish your products
Floor Drain with Square Stainless Steel Strainer - FD-1200-M
Watts

Floor Drain with Square Stainless Steel Strainer - FD-1200-M

4.3 out of 5 stars4.3(19 reviews)
Watts Drainage FD-1200-M on-grade epoxy coated cast iron floor drain with anchor flange, weepholes, adjustable square heel proof stainless steel strainer, and no hub (standard) outlet.
Specification
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, square, stainelss steel strainer

    Body Material: Stainless Steel
    Connection Size: 2", 3", 4"
    Connection Type: No Hub, Push On

Technical specification
  • Unique ref.1155
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States