Publish your products
12 in.  Square PVC Sanitary Floor Sink - FS-500
Watts

12 in. Square PVC Sanitary Floor Sink - FS-500

Watts Drainage FS-500 12"(305) square x 6"(152) deep PVC sanitary floor sink with secured grate,and socket outlet.
Specification
  • Keywords: 12 inch round, 12 inch square, 12 inch square by 6 inch deep, 2 in no hub, 3 in no hub, 316ss, 4 in no hub, 6 inch deep, backflow, ballvalve, bronze, cast iron, check, checkvalve, conventional, detector, ductile, electric, emv, enamel coated ci 1/2 grate, enamel coated interior, epoxy, flange w/ weepholes, floor sink, floor sink body, floor sink grate, inline, iron, loose set grate, master, master series, motorvalve, nickel bronze full grate, no hub, porcelain coated, port, pp dome bottom strainer, preventer, push on, rpda, rpz, shut-off, square, ssball, ssstem, threaded, valve, vlv

    Body Material: PVC
    Connection Size: 2", 3", 4"
    Connection Type: Socket Outlet

Technical specification
  • Unique ref.1196
  • Product familyDrainage Solutions
  • Product groupFloor Drains Channels Trench > Floor Sinks
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainPVC
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit