Publish your products
Combination Roof Drain & Secondary Overflow - RD-260
Watts

Combination Roof Drain & Secondary Overflow - RD-260

Watts Drainage RD-260 combination roof drain/overflow with epoxy coated cast iron drain bodies, flashing clamps with integral gravel guards, 4 in. (102mm) high internal standpipe, self locking polyethylene domes, and no hub (standard) outlets.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, roof drains, water waste drains, deck receptor drains
    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4"
    Connection Type: No Hub, Push On, Threaded, Inside Calk
Technical specification
  • Unique ref.1248
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit