This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Floor Cleanout with Square Top, Tile Recess - CO-200-TS

Unique ref.: 1281
Brand: Watts
Product family: Drainage Products
Product group: Cleanouts
Date of publishing: 2013-07-10
Edition number: 1
Type: Object (single object)
Download (8)
Watts Drainage Products CO-200-TS epoxy coated cast iron floor cleanout with 5-1/8 in. (130mm) square adjustable nickel bronze standard top with tile recess and no hub (MJ) connection.

Keywords: adjustable, adjustable top, cast iron, cast iron body, cleanout, countersunk plug, epoxy coated, extra heavy duty, ferrule, floor cleanout, floor cleanout top, floor drain strainer, gas tight, heavy duty, nickel bronze, removeable cleanout plug, round, square, ss adjustable top, stainless steel, vandal proof, wall cleanout
Body Material: Epoxy Coated Cast Iron
Connection Size: 2", 3", 4"
Connection Type: No Hub, Push On, Inside Caulk


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Drainage
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 2015 Code: Ac_10_40_67
Uniclass 2015 Description: Plumbing
CSI MasterFormat 2014 Code: 22 05 76
CSI MasterFormat 2014 Title: Facility Drainage Piping Cleanouts
OmniClass Number: 23-11 21 21 17
OmniClass Title: Cleanouts
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject®