Publish your products
Reduced Pressure Zone Assemblies, Stainless Steel - 994
Watts

Reduced Pressure Zone Assemblies, Stainless Steel - 994

4.4 out of 5 stars4.4(9 reviews)
Series 994 Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of a stainless steel body construction with stainless steel internal parts. The bottom-mounted relief valve is located between the two check valves, making it suitable for installations against an outside wall. Series 994 has a compact design with a short lay length, ideal for retrofit installations. The 994 is designed for health hazard applications. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).
Specification
  • Body Material: 300 Series Stainless Steel
    Connection Size: 2-1/2", 3", 4", 6", 8", 10"
    Connection Type: Flanged and Grooved Gate Connection
    Industry Standards: AWWA C511-92, CSA B64.5, UL Classified
    Working Pressure: 175psi (12.1 bar)
    Maximum Working Temperature: 110°F (43°C)Keywords: 0009965, 0045744, 009m2, 1 mip, 1/4turn, 2way regulator, 3/4 pipe adaptor, adaptor, assembly, backflow, backflow preventer valve, backflow valve, backflow valve with meter, bonnet, brass mini regulator, brass reg, brass regulator, bronze, bypass, cfm, check, check assembly, checkvalve, controlsaflo, controlsaflo adaptors, cover, detector, doublecheck, dual, handle, kit, lead free, lf, low pressure regulator, part, pipe adaptor, pres reg, pressure detector valve, pressure reducing valve, pressure valve, pressure zone valve, preventer, quaterturn, reduced pressure detector, reduced pressure detector assembly, reduced pressure valve, reg, relief, repair, rp, rpda, rpz, rpza, rubber, seat, shut-off, sm regulator, taras valve, union adaptor, union fitting, valve, vlv, water regulator, water softening fittings
Technical specification
  • Unique ref.3678
  • Product familyBackflow Prevention
  • Product groupNon-Return Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2009-09-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States