Publish your products
Lead Free* Water Pressure Reducing Valves - LFN45B-L
Watts

Lead Free* Water Pressure Reducing Valves - LFN45B-L

Series LFN45B Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* cast copper silicon alloy body construction, integral stainless steel strainer and thermal expansion bypass. Available with either double union threaded or solder end connections. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).
Specification
  • Keywords: 070 psi, 125wsp, 150wog, 2way regulator, 3 in no hub, 3way regulator, 400wog, LF valve, Viega ProPress, accessory, back-to-back, backflow, brass mini regulator, brass reg, brass regulator, bronze, cast, cast iron, check, checkvalve, cxc, dc, detector, double, double closet carrier, ductile, epoxy, fixed 8 in top, floor drain, fnpt, industrial standard, iron, lead free, lead free brass, lead free valve, leade free valve, lever locking handle, lf, lf valve, lf263a, lfn45b, lfn45b-press, lfn45bm1, lfn45bm1-press, lfn45bm1-u, lfn45bm1-u-s, low pressure regulator, n, n-pattern, no hub waste and vent, npt female valve, npt union valve, npt valve, osy, pex, pres reg, press valve, pressure reducing valve, pressure valve, preventer, reducing valve, reg, regulator, sediment bucket, shut-off, sm regulator, solder, solder union valve, stop valve, strainer, thread, threaded, valve, vertical, vlv, water pressure reducing valve, water pressure valve, water regulator, wp valve, wprv, wye, wyestrainer, y, y-strainer

    Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 1-1/4", 1-1/2", 2"
    Connection Type: Soldered and/or NPT Connections
    Industry Standards: Meets requirements of ASSE Standard 1003; (ANSI A112.26.2); CSA Standard B356; and listed by IAPMO.
    Working Pressure: 300psi (20.7 bar)
    Maximum Working Temperature: 180°F (82°C)

Technical specification
  • Unique ref.6808
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit