Publish your products
Lead Free* Anti-Siphon, Spill-Resistant Vacuum Breakers - LF008PCQT
Watts

Lead Free* Anti-Siphon, Spill-Resistant Vacuum Breakers - LF008PCQT

Series LF008PCQT Lead Free* Anti-Siphon, Spill-Resistant, Vacuum Breakers prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage on indoor point-of-use applications. It consists of a Lead Free* cast copper silicon alloy body construction, thermoplastic check and float assembly valve, stainless steel springs, tee handles, and a molded diaphragm separating the air inlet from the potable water supply to prevent spillage. Series LF008PCQT is ideal for indoor use on machines or equipment in general plumbing applications. Maximum Working Pressure: 150psi (10.34 bar), Minimum Working Pressure: 8psi (55.2 kPa).
Specification
  • Keywords: anti-siphon, backflow valve, breaker, lead free, lf, pressure valve, reducing valve, rpza, shock, vacuum, valve, vlv, water hammer arrestor

    Body Material: Lead Free* Cast Copper Silicon Alloy
    Connection Size: 3/8", 1/2", 3/4", 1"
    Connection Type: Female NPT - Ball Valve Shutoffs
    Industry Standards: Meets requirements of IAPMO.
    Working Pressure: 150psi (10.3 bar)
    Maximum Working Temperature: 180°F (83°C)

Technical specification
  • Unique ref.6822
  • Product familyBackflow Prevention
  • Product groupNon-Return Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit