Publish your products
Lead Free* Double Check Valve Assemblies - LF007
Lead Free* Double Check Valve Assemblies - LF007
Lead Free* Double Check Valve Assemblies - LF007
    Watts

    Lead Free* Double Check Valve Assemblies - LF007

    3.9 out of 5 stars3.9(14 reviews)

    Series 007 double check valve assembly backflow preventers include a freeze sensor for use with SentryPlus Alert® technology to monitor temperature nearing the freezing point. Activated by an add-on connection kit, the sensor triggers alerts to help facility personnel reduce equipment damage and repair that may result from cold weather conditions. For building or irrigation management application.

    This series is designed to prevent the backflow of contaminated water from entering the potable water supply. Bronze valve body (1/2 to 2 IN). Easy to maintain and service. Ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).

    Specification
    • Features

      • Sensor signals to indicate when temperature nears the freezing point once activated by an add-on BMS/IMS connection kit
      • Single cover, top-entry design to ease access for maintenance
      • Top mounted ball valve test cocks
      • Replaceable seats and seat discs
      • No special tools required for servicing

      Keywords: 200psi, anti-siphon, backflow, backflow valve, bfg, brass, breaker, butterfly, castiron, check valve, checkvalve, detector, domestic, double, doublecheck, fda epoxy coated strainer, handle, handlekit, hot water extender, irrigation, kit, lead free, less shutoff, lever, leverhandle, lf, lock, locking, lug, lvroperated, non rising stem, npt, operated, osy, osy resilient seated shutoff valves, position, positioning, pressure valve, preventer, quarter turn resilient seated ball shutoff valves, quarter turn shutoff, quarterturn, reduce pressure valve, reducing valve, rpda, rpza, seat, shut-off, ssdisc, stainless steel, strainer, tamper switch, tempering, thermostat, vacuum, valve, viton, vlv

      Body Material: Lead Free* Cast Copper Silicon Alloy
      Connection Size: 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
      Connection Type: Female NPT Connection
      Industry Standards: ASSE Std. 1015, AWWA Std. C510 IAPMO PS31, CSA B64.5
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 1⁄2" – 2" (15 – 50mm) Temperature Range: 33°F – 180°F (0.5°C – 82°C). 21⁄2" – 3" (65 – 80mm) Temperature Range: 33˚F – 110°F (0.5˚C – 43°C) continuous, 140°F (60°C) intermittent.

    Technical specification
    • Unique ref.6830
    • Product familyPlumbing & Flow Control Solutions
    • Product groupBackflow Preventers > Double Check Valve Assemblies
    • TypeObject (single object)
    • Date of publishing2013-07-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States