Publish your products
Lead Free* Cast Copper Silicon Alloy Maxi-Flo Check Valves - LF601, LF601S
Watts

Lead Free* Cast Copper Silicon Alloy Maxi-Flo Check Valves - LF601, LF601S

Series LF601, LF601S Lead Free* cast copper silicon alloy Maxi-Flo Check Valves are used to prevent the effects of water hammer in the piping system. They feature a Lead Free* copper silicon alloy body, Viton disc and integral copper silicon alloy seat. Series LF601, LF601S silent check valves have a low pressure drop and can be installed in a horizontal or vertical position. Model LF601 is available in sizes 1/4 to 1/2 in. (8 to 15mm) with threaded connections. Model LF601S is available in sizes 1/2 to 1 in. (15 to 25mm) with solder connections. Maximum Pressure: 400psi (27.6 bar) WOG (non-shock) @ 100°F (38°C).
Specification
  • Keywords: 125wsp, 400wog, leadfree, solder, strainer, thread, wyestrainer, y,
Technical specification
  • Unique ref.6838
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit