Publish your products
Lead Free* Thermostatic Mixing Valves - LFMMV
Watts

Lead Free* Thermostatic Mixing Valves - LFMMV

4.5 out of 5 stars4.5(6 reviews)

Series LFMMV Thermostatic Mixing Valves maintain and limit mixed hot water to a desired, selectable temperature. The LFMMV series can be set to any temperature between 80°F and 120°F with flow rates as low as 0.5 gpm and as high as 12 gpm (refer to capacity chart on back). This mixing valve series is listed under ASSE 1017 for valves used in hot water source applications, ASSE 1069 for single-pipe, tempered water applications and ASSE 1070 for valves used in individual or multiple fixture applications and also listed IAPMO cUPC. The LFMMVs feature Lead Free* construction to comply with Lead Free* installation requirements. The LFMMV-M1 uses a double throttling design to control both the hot and cold water supply to the mixed outlet. The superior flow characteristics of this valve provide accurate temperature control ( & #177;3°F) with low pressure drop across the rated flow range. As an added feature, the LFMMV-M1 series incorporates integral inlet filter washers and check valves in both the hot and cold water inlets to protect against cross flow. The LFMMV-M1 is available with either union thread (-UT), union solder (-US), CPVC (-CPVC ) Quick-Connect (-QC) or PEX (-PEX) end connectors. Maximum Pressure: 150psi (10.55 bar).

Specification
  • Keywords: 1016, 1017, 1070, asse, assembly, b125, backflow, bn air gap wtm non monitored ro faucet, bonnet, brushed nickel non monitored top mount ro faucet, brushed nickel ro faucet, calciumandmagnesiumremovalfromwater, cation exchange, check, counter, cover, csa, distribution manifold,manifold kit, duplex, floor heating manifold, flowmeter manifold, frpsoftener, hot water extender, hydroguard, hydroguard lead free valve, kit, lead free, lead free tempering valve, lead free valve, lf, lf vlave, lfn45b, lm490, low temperature, manifold, mixing, mmv, npt valve, o-ring, pex, poly alloy, press end, press fitting end connections, pressure reducing valve, radiant manifold, reducing valve, relief, repair, resinsystem, reverse osmosis faucet, reverseosmosispretreatment, ro faucet, shutoff valve, sodiumcycle, stainless steel manifold, tempering, tempering valve, thermostat, thermostatic, thermostatic lead free valve, thermostatic valve, top mount non monitored ro faucet, top mount ro faucet, twinalternating, under, valve, washing machine shutoff, water hardness reduction, water pressure reducing valve, water softener, waterhardnessremoval, waterpex, watts premier brushed nickel ro faucet, wprv,
Technical specification
  • Unique ref.6842
  • Product familyWater Safety & Flow Control
  • Product groupMixing Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2018-01-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • OmniClass Number23-27 31 29
  • OmniClass TitleMixing Valves

Region availability

North America
Canada
United States