Publish your products
Lead Free* Master Tempering Valves for Hot Water Distribution with Checkstops - LFN170 CSUT
Watts

Lead Free* Master Tempering Valves for Hot Water Distribution with Checkstops - LFN170 CSUT

The LFN170 CSUT Lead Free* Master Tempering Valve Series is designed for use in commercial and institutional applications, to mix hot and cold water to reduce high service water temperature to the building distribution piping system. The LFN170 CSUT series is designed for installation at the hot water source. It features Lead Free* brass body construction, a copper/paraffin thermostat assembly and a lockable temperature adjustment for increased safety. Polysulfone internals resist excessive heat, liming and corrosion, and a single-seat design ensures tight shut-off in the event of cold water supply loss. Three-in-one checkstops prevent cross flow, isolate valve for maintenance and integral screens filter out debris. The LFN170 CSUT is listed to ASSE 1017 and IAPMO cUPC in compliance with CSA B125.3. Temperature range is 90 to 180°F (32 to 82°C). Maximum pressure is 125psi.
Technical specification
  • Unique ref.6844
  • Product familyWater Safety & Flow Control
  • Product groupMixing Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit